Pre-fab braid (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-2506225
TC-2506226
TC-2506228
TC-2506229
TC-2506232
TC-2506233
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

5.01 €

1 Available 3 Days Pin strip. straightTC-25062251010TC-2506225

1.32 €

1 Available 3 Days Pin strip. straightTC-250622622TC-2506226

1.32 €

1 Available 3 Days Pin strip. right angleTC-250622822TC-2506228

2.05 €

1 Available 3 Days Pin strip. straightTC-250622933TC-2506229

2.05 €

1 Available 3 Days Pin strip. right angleTC-250623233TC-2506232

2.79 €

1 3 Days Pin strip. straightTC-250623355TC-2506233

Loading...

  1. 1

Basic information

Colour Brown Contact spacing(mm) 2.50 No. of rows 1
Pin length (receptacle)(mm) 3.30 Pin shape Square Product type Pre-fab braid

Tech Support