Insulation tester (MG320)

Insulation tester MG320
  • Volume Discount

Product Details:

Manufacturer part number: MG320

Brand: EXTECH INSTRUMENTS

Price: 454.00

Delivery time: 3 Days


Technical Data:

Continuity testing: - Ω

Continuity testing: 01 Ω - 20 kΩ

Frequency range: 50 Hz - 400 Hz

Insulation resistance (max.): 20 GΩ

Insulation resistance (max.): - TΩ


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG320

Part Number
MG320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Continuity testing
(Ω)
Continuity testing
(kΩ)
Frequency range Insulation resistance (max.)
(GΩ)
Insulation resistance (max.)
(TΩ)
Interfaces Max. frequency
(Hz)
Min. frequency
(Hz)
Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading category Reading range - resistance
(GΩ)
Test voltage
(V)
Voltage reading range (min.)
(V)

454.00 €

1 Available 3 Days -01 Ω - 2050 Hz - 400 Hz20-none40050-22510359CAT IV 600 V0.01 MΩ 2050|100|250|500|10000.1

Loading...

  1. 1

Basic information

Measurement display Digital Calibrated to Manufacturer's standards (no certificate) Display (details) Digital (LCD)
Product type Insulation tester Reading type Insulation resistance Voltage reading range (max.)(V) 600
Weight(g) 700

This page is Insulation tester, part number MG320.
You can find the detail information about specifications and dimensions on part number MG320.

Variation of this product

Part Number
MG310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Continuity testing
(Ω)
Continuity testing
(kΩ)
Frequency range Insulation resistance (max.)
(GΩ)
Insulation resistance (max.)
(TΩ)
Interfaces Max. frequency
(Hz)
Min. frequency
(Hz)
Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading category Reading range - resistance
(GΩ)
Test voltage
(V)
Voltage reading range (min.)
(V)

284.88 €

1 Available 3 Days 20---0.0055---6 Mignon batteries (AA)10015071CAT III 600 V-250|500|100030

Tech Support