Receptacle with braid (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-2506376

Part Number
TC-2506376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection (components) Soldering Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight
Connectors wire-to-board Contact spacing(mm) 2.50 Manufacturer part # TC-2506376
No. of rows 1 Pins per row 6 Product type Receptacle + braid
Total number of pins 6 Type (manufacturer type) TC-2506376

This page is Receptacle with braid, part number TC-2506376.
You can find the detail information about specifications and dimensions on part number TC-2506376.

Tech Support