Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3730150
Temperature measurement range (lower limit)(°C) | -60 | Temperature measurement range (upper limit)(°C) | 1350 | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Power supply | AA battery (4x) | Product size (height)(mm) | 30 | Product size (width)(mm) | 85 |
Product type | Thermometer | Weight(g) | 280 | Accuracy (+/-) °C(°C) | 1 |
Basic accuracy(%) | 0.1 | Basic accuracy (+/-)(%) | 0.1 | Power supply (details) | 4x AAA battery |
Product size (length)(mm) | 160 | Reading range - temperature(°C) | -180 to +1350 | Resolution (temperature)(°C) | 0.1 |
Sensor type | detachable|K|K | Temperature resolution(°C) | 0.1 | Type (manufacturer type) | TMD-50 |
No. of digits | 1999 Counts |
This page is Thermometer, part number 3730150.
You can find the detail information about specifications and dimensions on part number 3730150.