Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4308539
Temperature measurement range (lower limit)(°C) | -30 | Temperature measurement range (upper limit)(°C) | 500 | Calibrated to | ISO standards |
---|---|---|---|---|---|
Product size (height)(mm) | 20 | Product size (width)(mm) | 29 | Product type | IR thermometer |
Weight(g) | 50 | Accuracy (details)(%) | ±1.5 | Accuracy (+/-) °C(°C) | 2 |
Basic accuracy (+/-)(%) | 1.5 | Calibration service | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | Display (thermometer) | 8:1 |
Emission level (max.) | 0.95 | Emission level (min.) | 0.95 | Emissivity | 0.95 (default setting) |
Optics | 8:1 | Pick-up time (details)(ms) | 500 | Power supply (details) | 1x AAA battery |
Product size (length)(mm) | 100 | Reading range - temperature(°C) | -30 to +500 | Resolution (temperature)(°C) | 0.2 |