Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3730239
Accuracy(%) | 3 | Air speed reading range (min.)(m/s) | 0.1 | Air speed reading range (max.)(m/s) | 30 |
---|---|---|---|---|---|
Product size (height)(mm) | 150 | Product size (width)(mm) | 72 | Product size (length)(mm) | 35 |
Product type | Anemometer | Temperature reading range | -10 up to +60 °C | Temperature reading range (max.)(°C) | +60 |
Temperature reading range (min.)(°C) | -10 | Weight(g) | 235 | Wind speed resolution(m/s) | 0.01 |
Gas testing equipment features | Hot wire sensor | Power supply (details)(V DC) | 9 |
This page is Anemometer, part number 3730239.
You can find the detail information about specifications and dimensions on part number 3730239.