PLCC Socket (1586567)

PLCC Socket 1586567
  • Volume Discount

Product Details:

Manufacturer part number: 1586567

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Contact spacing: 12.7 mm

Material: PBT

Number of pins: 44

Product size (width): 23.50 mm

Product size (length): 23.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586567

Part Number
1586567
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Material Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

1.53 €

1 Available 3 Days 12.7PBT4423.5023.50A CCS044-Z-T

Loading...

  1. 1

Basic information

Max. temperature(°C) 105 Min. temperature(°C) -40 Product type PLCC socket
RoHS-compliant Yes

This page is PLCC Socket, part number 1586567.
You can find the detail information about specifications and dimensions on part number 1586567.

Variation of this product

Part Number
1586548
1586549
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact spacing
(mm)
Material Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

2.37 €

1 Available 3 Days 25.4PBT8436.6636.66A CCS084-Z-T

0.99 €

1 Available 3 Days 7.62Polyamide 9T2817.8517.85A CCS028-Z-SM

Tech Support