IC adapter (1586570)

IC adapter 1586570
  • Volume Discount

Product Details:

Manufacturer part number: 1586570

Brand: TRU COMPONENTS

Price: 0.87

Delivery time: 3 Days


Technical Data:

Contact spacing: 7.62 mm

Number of pins: 16

Product size (width): 10.16 mm

Product size (length): 20.32 mm

Type: AR 16-ST/T


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586570

Part Number
1586570
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

0.87 €

1 Available 3 Days 7.621610.1620.32AR 16-ST/T

Loading...

  1. 1

Basic information

Material PBT Max. temperature(°C) 125 Min. temperature(°C) -55
Product type IC adapter socket RoHS-compliant Yes

This page is IC adapter, part number 1586570.
You can find the detail information about specifications and dimensions on part number 1586570.

Variation of this product

Part Number
1586571
1586572
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact spacing
(mm)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

1.33 €

1 Available 3 Days 7.622010.1625.4AR 20-ST/T

1.53 €

1 Available 3 Days 15.242817.7835.56AR 28-ST/T

Tech Support