IC test socket (1366933)

IC test socket 1366933
  • Volume Discount

Product Details:

Manufacturer part number: 1366933

Brand: TRU COMPONENTS

Price: 2.05

Delivery time: 3 Days


Technical Data:

Contact spacing: 7.62 mm

Material: -

Max. temperature: +70 °C

Number of pins: 14

Product size (width): 14.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1366933

Part Number
1366933
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Material Max. temperature
(°C)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Product type Type

2.05 €

1 Available 3 Days 7.62-+701414.932.6IC test socket-

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 RoHS-compliant Yes

This page is IC test socket, part number 1366933.
You can find the detail information about specifications and dimensions on part number 1366933.

Variation of this product

Part Number
1586537
1586538
1586540
1586551
1586552
1586553
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact spacing
(mm)
Material Max. temperature
(°C)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Product type Type

0.08 €

1 3 Days 7.62PBT85610.167.62IC socketA 06-LC-TT

0.33 €

1 Available 3 Days 7.62PBT852010.1625.4IC socketA 20-LC-TT

0.48 €

1 Available 3 Days 7.62PBT852810.1635.56IC socketA 28-LC/7-T

0.16 €

1 Available 3 Days 7.62PBT85810.1610.16IC socketA 08-LC-TT

0.24 €

1 Available 3 Days 7.62PBT851410.1617.78IC socketA 14-LC-TT

0.27 €

1 Available 3 Days 7.62PBT851610.1620.32IC socketA 16-LC-TT

Tech Support