wall cabinet (714150)

wall cabinet 714150
  • Volume Discount

Product Details:

Manufacturer part number: 714150

Brand: INTELLINET

Price: 74.71

Delivery time: 3 Days


Technical Data:

Dimension vertical H: 353 mm

Dimension depth D: 400 mm

Colour: Grey-white (RAL 7035)

Product type: 19" wall cabinet

Rack units (RUs): 6 U


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

714150

Part Number
714150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour Product type Rack units (RUs)
(U)
Weight
(g)

74.71 €

1 Available 3 Days 353400Grey-white (RAL 7035)19" wall cabinet68910.0

Loading...

  1. 1

Basic information

Dimension width W(mm) 540 Material Steel

This page is wall cabinet, part number 714150.
You can find the detail information about specifications and dimensions on part number 714150.

Variation of this product

Part Number
714143
714167
714174
714785
714792
714808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour Product type Rack units (RUs)
(U)
Weight
(g)

76.89 €

1 Available 3 Days 353400Black (RAL 9005)-68910.0

87.89 €

1 Available 3 Days 487400Grey-white (RAL 7035)-910670.0

87.89 €

1 Available 3 Days 487400Black (RAL 9005)-910670.0

87.89 €

1 Available 3 Days 353560Black (RAL 9005)-611000.0

87.89 €

1 Available 3 Days 353560Grey-white (RAL 7035)-611000.0

98.87 €

1 Available 3 Days 487560Black (RAL 9005)-913150.0

Tech Support