Probe (contact) (0602 4592)

Probe (contact) 0602 4592
  • Volume Discount

Product Details:

Manufacturer part number: 0602 4592

Brand: TESTO

Price: 192.39

Delivery time: 3 Days


Technical Data:

Temperature measurement range (lower limit): -60 °C

Temperature measurement range (upper limit): +130 °C

Product size (height): 35 mm

Product size (width): 140 mm

Product size (length): 103 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0602 4592

Part Number
0602 4592
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Weight
(g)
Calibration service Connector (testing equipment) Pick-up time (details)
(s)
Sensor type Temperature reading range

192.39 €

1 Available 3 Days -60+13035140103Probe (contact)--TE mini I/O connector-K-60 up to +130 °C

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate)

This page is Probe (contact), part number 0602 4592.
You can find the detail information about specifications and dimensions on part number 0602 4592.

Variation of this product

Part Number
0602 4692
0603 1993
0613 4611
0628 0020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Weight
(g)
Calibration service Connector (testing equipment) Pick-up time (details)
(s)
Sensor type Temperature reading range

100.23 €

1 Available 7 Days -501002515076Probe (contact)--TE mini I/O connector5K|Type K-50 up to 100 °C

95.87 €

1 Available 7 Days -503503540150Surface probe--TE mini I/O connector30T|Type T-50 up to 350 °C

125.28 €

1 Available 3 Days -50702545290Probe (contact)63-Mini DIN connector60NTC|NTC-50 up to 70 °C

66.13 €

1 Available 3 Days -50120307019Probe (contact)-3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)TE mini I/O connector-K|Type K-50 up to 120 °C

Tech Support