Content【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0646 2532

Part Number
0646 2532
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.79 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) 161 Temperature measurement range (upper limit)(°C) 204 Product size (width)(mm) 18
Product size (length)(mm) 50 Product type Temperature test strip Temperature reading range 161 up to 204 °C
Temperature range(°C) 161/169/172/177/184/189/197/204 Type testoterm No. of fields 8

This page is Content, part number 0646 2532.
You can find the detail information about specifications and dimensions on part number 0646 2532.

Tech Support