Hygrometer (0560 2605 02)

Hygrometer 0560 2605 02
  • Volume Discount

Product Details:

Manufacturer part number: 0560 2605 02

Brand: TESTO

Price: 138.35

Delivery time: 3 Days


Technical Data:

Humidity measuring range (lower limit): - %

Humidity measuring range (upper limit): - %

Power supply: -

Product size (height): 218 mm

Product size (width): 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0560 2605 02

Part Number
0560 2605 02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Humidity measuring range (lower limit)
(%)
Humidity measuring range (upper limit)
(%)
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Calibration service Calibration range Environmental testing features Humidity reading range Humidity reading accuracy
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Humidity reading accuracy
(RH)
Interface(s) Interfaces (components) Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Reading range - temperature
(°C)

138.35 €

1 Available 3 Days ---2183025-0.5------10002-Bluetooth®+60-20--

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Hygrometer

This page is Hygrometer, part number 0560 2605 02.
You can find the detail information about specifications and dimensions on part number 0560 2605 02.

Variation of this product

Part Number
0560 4401
0560 6081
0563 0003 10
0563 0005 10
0563 4404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Humidity measuring range (lower limit)
(%)
Humidity measuring range (upper limit)
(%)
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Calibration service Calibration range Environmental testing features Humidity reading range Humidity reading accuracy
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Humidity reading accuracy
(RH)
Interface(s) Interfaces (components) Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Reading range - temperature
(°C)

439.44 €

1 Available 3 Days --AA battery (3x)15465322500.30.1-----1000--Bluetooth®+1370-200--

93.68 €

1 Available 3 Days 10989 V battery (1x)89120401680.5-2 appropriate calibration values in the measuring range of the respective device (11.3; 75.3% RH at 25 °C)HumidityDew point/mould detector10 -98 % RH± 3 rF98103|± 3--+5009 V battery pack0 to +50

566.25 €

1 Available 3 Days -----------------------

271.11 €

1 Available 3 Days -------1.5------10002--+250-30--

594.67 €

1 Available 3 Days ------2500.5------10002-Bluetooth®|USB+70-20--

Tech Support