Frozen food probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0613 3211

Part Number
0613 3211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.03 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -50 Temperature measurement range (upper limit)(°C) 140 Calibrated to Manufacturer's standards (no certificate)
Product size (height)(mm) 40 Product size (width)(mm) 160 Product size (length)(mm) 180
Product type Frozen food probe Weight(g) 150 Connector (testing equipment) Mini DIN connector
Pick-up time (details)(s) 20 Sensor type NTC|NTC Temperature reading range -50 up to 140 °C

This page is Frozen food probe, part number 0613 3211.
You can find the detail information about specifications and dimensions on part number 0613 3211.

Tech Support