Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0609 1273 |
0636 9835 |
0636 9836 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Weight (g) | Calibration service | Connector (testing equipment) | Humidity reading range (max.) (RH) | Humidity reading range (min.) (RH) | Pick-up time (details) (s) | Sensor type | Temperature reading range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.56 € | 1 | Available | 3 Days | -50 | 400 | 40 | 50 | 140 | - | 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) | TE mini I/O connector | - | - | - | Pt100|Pt100 | -50 up to 400 °C | |
1,109.53 € | 1 | Available | 6 Days | -30 | +50 | 50 | 140 | 480 | - | - | Mini DIN connector | 100 | 0 | 300 | NTC | -30 up to +50 °C | |
1,481.21 € | 1 | Available | 6 Days | -60 | +50 | 60 | 250 | 420 | 546 | - | Mini DIN connector | 100 | 0 | 300 | NTC | -60 up to +50 °C |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Universal probe |
---|
Configure
Basic Attributes
Temperature measurement range (lower limit)(°C)
Temperature measurement range (upper limit)(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Weight(g)
Calibration service
Connector (testing equipment)
Humidity reading range (max.)(RH)
Humidity reading range (min.)(RH)
Pick-up time (details)(s)
Sensor type
Temperature reading range
Type
Filter by standard shipping days
Optional Attributes