SITOP PSU100S Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1322-2BA00

Part Number
6EP1322-2BA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

219.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Capacity(W) 80|80 Dimension height(mm) 125 Dimension width(mm) 50
Dimension depth(mm) 125 Connection (components) Screw terminal Connections Screw terminals
Input voltage (max.)(V AC) 230 Input voltage range(V AC) 120/230 Manufacturer part # 6EP1322-2BA00
Max. output current(A) 7 Min. input voltage(V AC) 120 Nominal input voltage 120 V/AC|230 V/AC
No. of outputs(x) 1 No. of phases 1 Output current (details)(A) 7
Output voltage (max.)(V DC) 12|12 Output voltage (min.)(V DC) 12 Output voltage(V DC) 12
Product type Rail mounted PSU (DIN) PSU type Switched Mode Type (manufacturer type) SITOP PSU100S 12 V/7 A
Weight(g) 500

This page is SITOP PSU100S Rail mounted PSU (DIN), part number 6EP1322-2BA00.
You can find the detail information about specifications and dimensions on part number 6EP1322-2BA00.

Tech Support