Needle prob (0572 1001)

Needle prob 0572 1001
  • Volume Discount

Product Details:

Manufacturer part number: 0572 1001

Brand: TESTO

Price: 127.47

Delivery time: 6 Days


Technical Data:

Temperature measurement range (upper limit): 125 °C

Pick-up time (details): 8 s

Product size (Ø): 5 mm

Sensor type: NTC

Temperature reading range: -40 up to 125 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0572 1001

Part Number
0572 1001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (upper limit)
(°C)
Pick-up time (details)
(s)
Product size (Ø)
(mm)
Sensor type Temperature reading range Temperature reading accuracy
(°C)

127.47 €

1 Available 6 Days 12585NTC-40 up to 125 °C±0.2

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -40 Product type Needle probe Compatible with (details) Data logger testo 175
Probe length(mm) 60

This page is Needle prob, part number 0572 1001.
You can find the detail information about specifications and dimensions on part number 0572 1001.

Variation of this product

Part Number
0572 9001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (upper limit)
(°C)
Pick-up time (details)
(s)
Product size (Ø)
(mm)
Sensor type Temperature reading range Temperature reading accuracy
(°C)

90.43 €

1 Available 6 Days 2507-Type K-40 up to 250 °C±1.5

Tech Support