Temperature reading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0563 1063

Part Number
0563 1063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -50 Temperature measurement range (upper limit)(°C) 275 Calibrated to Manufacturer's standards (no certificate)
Product type Probe thermometer (HACCP) Accuracy (+/-) °C(°C) 0.5 Basic accuracy ± 0.5 °C + 1 Digit
Calibration service 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) EN standard EN 12830 Power supply (details) Battery type Lithium CR2032
Probe thermometer features Complies with HACCP standards Resolution (temperature)(°C) 0.1 Resolution(°C) 0.1
Sensor type NTC|NTC Temperature reading range -50 up to 275 °C Temperature range(°C) -50 to +230

Tech Support