Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0563 7352
Calibrated to | Manufacturer's standards (no certificate) | Power supply | 9 V battery (1x) | Product size (height)(mm) | 220 |
---|---|---|---|---|---|
Product size (width)(mm) | 74 | Product size (length)(mm) | 46 | Product type | Thermometer |
Weight(g) | 428 | Accuracy (+/-) °C(°C) | 0.7 | Basic accuracy | ± 0.05 ºC (Dependent on the probe) |
Basic accuracy (+/-)(%) | 0.2 | Max. temperature(°C) | +1370 | Min. temperature(°C) | -200 |
Power supply (details) | 9 V battery pack | Product size (depth)(mm) | 46 | Resolution (temperature)(°C) | 0.1 |
Sensor type | detachable|K|Pt100|K · Pt100. | Temperature resolution | Pt100: 0.001 ºC. K: 0.1 ºC | Temperature range(°C) | Pt100: -200 up to +800 ºC/Type K: -200 up to +1370 ºC |
Type (manufacturer type) | 735-2 | Type (misc.) | TESTO 735-2 |
This page is Sensor type, part number 0563 7352.
You can find the detail information about specifications and dimensions on part number 0563 7352.