Moisture meter (0560 6060)

Moisture meter 0560 6060
  • Volume Discount

Product Details:

Manufacturer part number: 0560 6060

Brand: TESTO

Price: 136.17

Delivery time: 3 Days


Technical Data:

Product size (height): 25 mm

Product size (width): 46 mm

Product size (length): 119 mm

Weight: 90 g

Display (details): LCD


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0560 6060

Part Number
0560 6060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Display (details) Humidity reading accuracy
(%)
Humidity reading range
(%)
Humidity reading accuracy
(RH)
Humidity reading range
(RH)
Power supply (details) Reading range - temperature Reading range - temperature
(°C)
Temperature accuarcy (details) Type Building moisture reading range Building moisture reading range (max.)
(vol%)
Building moisture reading range (min.)
(vol%)
Measurement type Reading accuracy - wood moisture
(vol%)
Reading accuracy - building moisture
(vol%)
Reading range - wood moisture Wood moisture reading range (max.)
(vol%)
Wood moisture reading range (min.)
(vol%)

136.17 €

1 Available 3 Days 254611990LCD± 1---2 micro batteries (AAA)---testo 601-10 - 90 % vol--Invasive110 - 90 % vol--

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Moisture meter Interface(s) none

This page is Moisture meter, part number 0560 6060.
You can find the detail information about specifications and dimensions on part number 0560 6060.

Variation of this product

Part Number
0560 6062
0560 6160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Display (details) Humidity reading accuracy
(%)
Humidity reading range
(%)
Humidity reading accuracy
(RH)
Humidity reading range
(RH)
Power supply (details) Reading range - temperature Reading range - temperature
(°C)
Temperature accuarcy (details) Type Building moisture reading range Building moisture reading range (max.)
(vol%)
Building moisture reading range (min.)
(vol%)
Measurement type Reading accuracy - wood moisture
(vol%)
Reading accuracy - building moisture
(vol%)
Reading range - wood moisture Wood moisture reading range (max.)
(vol%)
Wood moisture reading range (min.)
(vol%)

241.57 €

1 Available 3 Days 254611990LCD--Conductive: ± 1 %/Capacitive: ( 5 - 95 % r.F.) ± 2.5Conductive: 0 - 93.7 %/Capacitive: 0 - 1002 micro batteries (AAA)--10 to +50± 0.5°Ctesto 606-20 - 90 % vol--Invasive110 - 90 % vol--

405.56 €

1 Available 3 Days 5870234260--Wood <50%/Construction material <20--9 V battery pack-----200Non-invasive---500

Tech Support