Surface probe (0602 0393)

Surface probe 0602 0393
  • Volume Discount

Product Details:

Manufacturer part number: 0602 0393

Brand: TESTO

Price: 182.56

Delivery time: 3 Days


Technical Data:

Temperature measurement range (lower limit): -60 °C

Temperature measurement range (upper limit): 300 °C

Calibrated to: Manufacturer's standards (no certificate)

Product size (height): - mm

Product size (width): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0602 0393

Part Number
0602 0393
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Calibrated to Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Compatible with (details) Connector (testing equipment) Pick-up time (details)
(s)
Probe length
(mm)
Product size (Ø)
(mm)
Reading range - temperature Sensor type Temperature reading range Connection

182.56 €

1 Available 3 Days -60300Manufacturer's standards (no certificate)--150-3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)-TE mini I/O connector311512-60 to +300 ºC. momentary +500 ºCK|K-60 up to 300 °C-

Loading...

  1. 1

Basic information

Product type Surface probe

Tech Support