IR camera

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0563 0890 X1
0563 0890 X2
0563 0890 X3
0563 0890 X4
0563 0890 X5
0563 0890 X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

14,974.79 €

1 32 Days 0563 0890 X1

17,634.73 €

1 32 Days 0563 0890 X2

20,290.20 €

1 32 Days 0563 0890 X3

22,862.75 €

1 32 Days 0563 0890 X4

25,607.84 €

1 31 Days 0563 0890 X5

30,593.84 €

1 31 Days 0563 0890 X6

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -30 Temperature measurement range (upper limit)(°C) +650 Calibrated to Manufacturer's standards (no certificate)
Product size (height)(mm) 132 Product size (width)(mm) 111 Product size (length)(mm) 253
Product type IR camera Weight(g) 1630 Accuracy (+/-) °C(°C) 2
Basic accuracy (+/-)(%) 2 Bolometer array(p) 640 x 480 Display resolution(p) 1280 x 960
Emission level (max.) 1 Emission level (min.) 0.01 Focus Automatic|Manual
IP rating IP54 No. of colour schemes 9 Refresh rate(Hz) 33
Temperature reading range -30 up to +650 °C Display type/resolution(p) 4.3" LCD touch-screen with 480 x 272 IR camera features Built-in digital camera
Min. focusing distance(m) 0.5 Thermal sensitivity(mK) 40

Tech Support