IC Socket (ICFG28)

IC Socket ICFG28
  • Volume Discount

Product Details:

Manufacturer part number: ICFG28

Brand: ECON CONNECT

Price: 0.19

Delivery time: 3 Days


Technical Data:

Contact spacing: 15.24 mm

Number of pins: 28

Product size (width): 17.78 mm

Product size (length): 35.56 mm

Type: ICF 28


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ICFG28

Part Number
ICFG28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

0.19 €

1 Available 3 Days 15.242817.7835.56ICF 28

Loading...

  1. 1

Basic information

Material Thermoplastic Max. temperature(°C) 105 Min. temperature(°C) -20
Product type IC socket

This page is IC Socket, part number ICFG28.
You can find the detail information about specifications and dimensions on part number ICFG28.

Variation of this product

Part Number
ICFG20
ICFG24
ICFG24/7
ICFG28/7
ICFG32
ICFG40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact spacing
(mm)
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

0.15 €

1 Available 3 Days 7.622010.1625.6ICF 20

0.17 €

1 Available 3 Days 15.242417.7830.48ICF 24

0.17 €

1 Available 3 Days 7.622410.1630.48ICF 24/7

0.19 €

1 Available 3 Days 7.622810.1635.56ICF 28/7

0.21 €

1 Available 3 Days 15.243210.1640.96ICF 32

0.27 €

1 Available 3 Days 15.244010.1651.2ICF 40

Tech Support