Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Connector orientation | Manufacturer part # | Pins per row | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.45 € | 1 | Available | 3 Days | 2 | Pin strip. straight | Perpendicular (to the PCB) | BM02B-GHS-TBT (LF)(SN)(N) | 2 | BM02B-GHS-TBT (LF)(SN)(N) | |
0.63 € | 1 | Available | 3 Days | 3 | Pin strip. straight | Perpendicular (to the PCB) | BM03B-GHS-TBT (LF)(SN)(N) | 3 | BM03B-GHS-TBT (LF)(SN)(N) | |
0.69 € | 1 | Available | 3 Days | 4 | Pin strip. straight | Perpendicular (to the PCB) | BM04B-GHS-TBT (LF)(SN)(N) | 4 | BM04B-GHS-TBT (LF)(SN)(N) | |
0.75 € | 1 | Available | 3 Days | 5 | Pin strip. straight | Perpendicular (to the PCB) | BM05B-GHS-TBT (LF)(SN)(N) | 5 | BM05B-GHS-TBT (LF)(SN)(N) | |
0.87 € | 1 | Available | 3 Days | 6 | Pin strip. straight | Perpendicular (to the PCB) | BM06B-GHS-TBT (LF)(SN)(N) | 6 | BM06B-GHS-TBT (LF)(SN)(N) | |
0.89 € | 1 | Available | 3 Days | 7 | Pin strip. straight | Perpendicular (to the PCB) | BM07B-GHS-TBT (LF)(SN) | 7 | BM07B-GHS-TBT (LF)(SN) | |
0.95 € | 1 | Available | 3 Days | 8 | Pin strip. straight | Perpendicular (to the PCB) | BM08B-GHS-TBT (LF)(SN)(N) | 8 | BM08B-GHS-TBT (LF)(SN)(N) | |
0.47 € | 1 | Available | 3 Days | 2 | Pin strip. right angle | Parallel (to the PCB) | SM02B-GHS-TB (LF)(SN) | 2 | SM02B-GHS-TB (LF)(SN) | |
0.51 € | 1 | Available | 3 Days | 3 | Pin strip. right angle | Parallel (to the PCB) | SM03B-GHS-TB (LF)(SN) | 3 | SM03B-GHS-TB (LF)(SN) | |
0.63 € | 1 | Available | 3 Days | 4 | Pin strip. right angle | Parallel (to the PCB) | SM04B-GHS-TB (LF)(SN) | 4 | SM04B-GHS-TB (LF)(SN) | |
0.71 € | 1 | Available | 3 Days | 5 | Pin strip. right angle | Parallel (to the PCB) | SM05B-GHS-TB (LF)(SN) | 5 | SM05B-GHS-TB (LF)(SN) | |
0.73 € | 1 | Available | 3 Days | 6 | Pin strip. right angle | Parallel (to the PCB) | SM06B-GHS-TB (LF)(SN) | 6 | SM06B-GHS-TB (LF)(SN) | |
0.84 € | 1 | Available | 3 Days | 8 | Pin strip. right angle | Parallel (to the PCB) | SM08B-GHS-TB (LF)(SN) | 8 | SM08B-GHS-TB (LF)(SN) | |
0.95 € | 1 | Available | 3 Days | 9 | Pin strip. right angle | Parallel (to the PCB) | SM09B-GHS-TB (LF)(SN) | 9 | SM09B-GHS-TB (LF)(SN) | |
0.61 € | 1 | 3 Days | 10 | Pin strip. right angle | Parallel (to the PCB) | SM10B-GHS-TB (LF)(SN) | 10 | SM10B-GHS-TB (LF)(SN) | ||
1.00 € | 1 | Available | 3 Days | 12 | Pin strip. right angle | Parallel (to the PCB) | SM12B-GHS-TB (LF)(SN) | 12 | SM12B-GHS-TB (LF)(SN) |
Loading...
Case material | Polybutylen | Colour | White | Connection (components) | SMT|Soldering |
---|---|---|---|---|---|
Connectors | wire-to-board | Contact spacing(mm) | 1.25 | Industrial goods | No |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Nominal current(A) | 1 |
Nominal voltage(V DC) | 50|50 | No. of rows | 1 | Product type | Pin enclosure - PCB |
RoHS-compliant | Yes | Series (connectors) | GH |