Pin enclosure - PCB (PMS-04V-S)

Pin enclosure - PCB PMS-04V-S
  • Volume Discount

Product Details:

Manufacturer part number: PMS-04V-S

Brand: JST (JST MANUFACTURING)

Price: 0.05

Delivery time: 16 Days


Technical Data:

Number of Positions: 4

Connector Type: Pin strip. straight

Connection (components): Print

Connector orientation: Perpendicular (to the PCB)

Connector features: + latch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMS-04V-S

Part Number
PMS-04V-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connection (components) Connector orientation Connector features Manufacturer part # Pins per row Type (manufacturer type)

0.05 €

1 16 Days 4Pin strip. straightPrintPerpendicular (to the PCB)+ latchPMS-04V-S4PMS-04V-S

Loading...

  1. 1

Basic information

Connection Crimp Connectors wire-to-board Contact spacing(mm) 2
Cross section(mm²) 0.08 - 0.33 Industrial goods No Material (details) PA 66 UL94V-0
Nominal current (details)(A) 3 Nominal voltage (details)(V AC) 250 No. of rows 1
Product type Pin enclosure - PCB RoHS-compliant Yes

This page is Pin enclosure - PCB, part number PMS-04V-S.
You can find the detail information about specifications and dimensions on part number PMS-04V-S.

Variation of this product

Part Number
B14B-PASK-1 (LF)(SN)
BM05B-PASS-1-TFT (LF)(SN)
BM10B-PASS-1-TFT (LF)(SN)
PMS-05V-S
PMS-08V-S
SM02B-PASS-1-TBT (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connection (components) Connector orientation Connector features Manufacturer part # Pins per row Type (manufacturer type)

1.33 €

1 Available 3 Days 14Pin strip. straightPrintPerpendicular (to the PCB)+ pinsB14B-PASK-1 (LF)(SN)14B14B-PASK-1 (LF)(SN)

1.33 €

1 Available 3 Days 5Pin strip. straightSMT|SolderingPerpendicular (to the PCB)+ pinsBM05B-PASS-1-TFT (LF)(SN)5BM05B-PASS-1-TFT (LF)(SN)

1.85 €

1 Available 3 Days 10Pin strip. straightSMT|SolderingPerpendicular (to the PCB)+ pinsBM10B-PASS-1-TFT (LF)(SN)10BM10B-PASS-1-TFT (LF)(SN)

0.07 €

1 Available 3 Days 5Pin strip. straightPrintPerpendicular (to the PCB)+ latchPMS-05V-S5PMS-05V-S

0.11 €

1 Available 3 Days 8Pin strip. straightPrintPerpendicular (to the PCB)+ latchPMS-08V-S8PMS-08V-S

0.75 €

1 Available 3 Days 1Pin strip. right angleSMT|Soldering-+ latch lock baseSM02B-PASS-1-TBT (LF)(SN)-SM02B-PASS-1-TBT (LF)(SN)

Tech Support