Socket enclosure - cable PCB JQ (04JQ-BT)

Socket enclosure - cable PCB JQ 04JQ-BT
  • Volume Discount

Product Details:

Manufacturer part number: 04JQ-BT

Brand: JST (JST MANUFACTURING)

Price: 0.85

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Connector Type: Pin strip. straight

Connector orientation: Perpendicular (to the PCB)

Manufacturer part #: 04JQ-BT

Pins per row: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04JQ-BT

Part Number
04JQ-BT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Pins per row Product size (height)
(mm)
Type (manufacturer type)

0.85 €

1 Available 3 Days 4Pin strip. straightPerpendicular (to the PCB)04JQ-BT49.504JQ-BT

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection (components) Print Connector contact surface Tin plated Connectors board-to-board
Contact material Phosphor bronze Contact spacing(mm) 2.50 Industrial goods No
Insulation material Polyamide Nominal current(A) 3 No. of rows 1
PCB thickness 1.6 mm. Pin shape Rectangular Product size (width)(mm) 6
Product type Socket enclosure - PCB RoHS-compliant Yes Series (connectors) JQ

This page is Socket enclosure - cable PCB JQ, part number 04JQ-BT.
You can find the detail information about specifications and dimensions on part number 04JQ-BT.

Variation of this product

Part Number
04JQ-ST
05JQ-BT
05JQ-ST
08JQ-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Pins per row Product size (height)
(mm)
Type (manufacturer type)

0.85 €

1 Available 3 Days 4Socket strip. right angleParallel (to the PCB)04JQ-ST4-04JQ-ST

1.01 €

1 Available 3 Days 5Pin strip. straightPerpendicular (to the PCB)05JQ-BT59.505JQ-BT

1.01 €

1 Available 3 Days 5Socket strip. right angleParallel (to the PCB)05JQ-ST5-05JQ-ST

1.53 €

1 Available 3 Days 8Pin strip. straightPerpendicular (to the PCB)08JQ-BT89.508JQ-BT

Tech Support