Built-in pin strip (precision) ZR (S4B-ZR-SM4A-TF (LF)(SN))

Built-in pin strip (precision) ZR S4B-ZR-SM4A-TF (LF)(SN)
  • Volume Discount

Product Details:

Manufacturer part number: S4B-ZR-SM4A-TF (LF)(SN)

Brand: JST (JST MANUFACTURING)

Price: 0.56

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Connector Type: Pin strip. right angle

Connector orientation: Parallel (to the PCB)

Manufacturer part #: S4B-ZR-SM4A-TF (LF)(SN)

Pins per row: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S4B-ZR-SM4A-TF (LF)(SN)

Part Number
S4B-ZR-SM4A-TF (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.56 €

1 Available 3 Days 4Pin strip. right angleParallel (to the PCB)S4B-ZR-SM4A-TF (LF)(SN)49S4B-ZR-SM4A-TF (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection (components) SMT Connection Crimp Connector contact surface Tin plated
Connectors wire-to-board Contact material Phosphor bronze Contact spacing(mm) 1.50
Cross section(mm²) 0.032 - 0.13 Industrial goods No Insulation material Polyamide
Material (details) PA 66 UL94V-0 Nominal current(A) 1 Nominal current (details)(A) 1
Nominal voltage (details)(V AC) 50 No. of rows 1 Pin diameter(mm) 0.5
Pin shape Circular Product size (height)(mm) 5.2 Product size (width)(mm) 3.5
Product type Built-in pin strip (precision) RoHS-compliant Yes Series (connectors) ZR
Type (misc.) Connector pin strip. straight

This page is Built-in pin strip (precision) ZR, part number S4B-ZR-SM4A-TF (LF)(SN).
You can find the detail information about specifications and dimensions on part number S4B-ZR-SM4A-TF (LF)(SN).

Variation of this product

Part Number
B3B-ZR-SM4-TF (LF)(SN)
B4B-ZR-SM4-TF (LF)(SN)
B5B-ZR-SM4-TF (LF)(SN)
S3B-ZR-SM4A-TF (LF)(SN)
S8B-ZR-SM4A-TF (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.47 €

1 Available 3 Days 3Pin strip. straightPerpendicular (to the PCB)B3B-ZR-SM4-TF (LF)(SN)37.5B3B-ZR-SM4-TF (LF)(SN)

0.51 €

1 Available 3 Days 4Pin strip. straightPerpendicular (to the PCB)B4B-ZR-SM4-TF (LF)(SN)49B4B-ZR-SM4-TF (LF)(SN)

0.60 €

1 Available 3 Days 5Pin strip. straightPerpendicular (to the PCB)B5B-ZR-SM4-TF (LF)(SN)510.5B5B-ZR-SM4-TF (LF)(SN)

0.49 €

1 Available 3 Days 3Pin strip. right angleParallel (to the PCB)S3B-ZR-SM4A-TF (LF)(SN)37.5S3B-ZR-SM4A-TF (LF)(SN)

0.84 €

1 Available 3 Days 8Pin strip. right angleParallel (to the PCB)S8B-ZR-SM4A-TF (LF)(SN)815S8B-ZR-SM4A-TF (LF)(SN)

Tech Support