Socket enclosure - cable SUR (04SUR-32S)

Socket enclosure - cable SUR 04SUR-32S
  • Volume Discount

Product Details:

Manufacturer part number: 04SUR-32S

Brand: JST (JST MANUFACTURING)

Price: 0.43

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Manufacturer part #: 04SUR-32S

Pins per row: 4

Type (manufacturer type): 04SUR-32S


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04SUR-32S

Part Number
04SUR-32S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.43 €

1 Available 3 Days 404SUR-32S404SUR-32S

Loading...

  1. 1

Basic information

Connector Type Socket. straight AWG max. 32 AWG (min.) 32
Connector contact surface Tin plated Connectors wire-to-board Contact spacing(mm) 0.8
Industrial goods No No. of rows 1 Product type Socket enclosure - cable
RoHS-compliant Yes Series (connectors) SUR

This page is Socket enclosure - cable SUR, part number 04SUR-32S.
You can find the detail information about specifications and dimensions on part number 04SUR-32S.

Variation of this product

Part Number
02SUR-32S
03SUR-32S
08SUR-32S
10SUR-32S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.29 €

1 Available 3 Days 202SUR-32S202SUR-32S

0.37 €

1 Available 3 Days 303SUR-32S303SUR-32S

0.45 €

1 3 Days 808SUR-32S808SUR-32S

0.83 €

1 Available 3 Days 1010SUR-32S1010SUR-32S

Tech Support