Pin enclosure - PCB SH (BM04B-SRSS-TB (LF)(SN))

Pin enclosure - PCB SH BM04B-SRSS-TB (LF)(SN)
  • Volume Discount

Product Details:

Manufacturer part number: BM04B-SRSS-TB (LF)(SN)

Brand: JST (JST MANUFACTURING)

Price: 0.60

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Connector Type: Pin strip. straight

Connector orientation: Perpendicular (to the PCB)

Connector features: -

Manufacturer part #: BM04B-SRSS-TB (LF)(SN)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BM04B-SRSS-TB (LF)(SN)

Part Number
BM04B-SRSS-TB (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Connector features Manufacturer part # Pins per row Type (manufacturer type)

0.60 €

1 Available 3 Days 4Pin strip. straightPerpendicular (to the PCB)-BM04B-SRSS-TB (LF)(SN)4BM04B-SRSS-TB (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polybutylen Colour White
Connection (components) SMT|Soldering Connector contact surface Tin plated Connectors wire-to-board
Contact material Copper alloy Contact spacing(mm) 1 Industrial goods No
Max. temperature(°C) +85 Min. temperature(°C) -25 Nominal current(A) 1
Nominal voltage(V DC) 50|50 No. of rows 1 Product type Pin enclosure - PCB
RoHS-compliant Yes Series (connectors) SH

This page is Pin enclosure - PCB SH, part number BM04B-SRSS-TB (LF)(SN).
You can find the detail information about specifications and dimensions on part number BM04B-SRSS-TB (LF)(SN).

Variation of this product

Part Number
BM02B-SRSS-TB (LF)(SN)
BM03B-SRSS-TB (LF)(SN)
BM03B-SRSS-TBT (LF)(SN)
BM05B-SRSS-TBT (LF)(SN)
BM06B-SRSS-TB (LF)(SN)
BM06B-SRSS-TBT (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Connector features Manufacturer part # Pins per row Type (manufacturer type)

0.43 €

1 Available 3 Days 2Pin strip. straightPerpendicular (to the PCB)-BM02B-SRSS-TB (LF)(SN)2BM02B-SRSS-TB (LF)(SN)

0.51 €

1 Available 3 Days 3Pin strip. straightPerpendicular (to the PCB)-BM03B-SRSS-TB (LF)(SN)3BM03B-SRSS-TB (LF)(SN)

0.84 €

1 Available 3 Days 3Pin strip. straightPerpendicular (to the PCB)+ assembly aidBM03B-SRSS-TBT (LF)(SN)3BM03B-SRSS-TBT (LF)(SN)

1.33 €

1 Available 3 Days 5Pin strip. straightPerpendicular (to the PCB)+ assembly aidBM05B-SRSS-TBT (LF)(SN)5BM05B-SRSS-TBT (LF)(SN)

0.76 €

1 Available 3 Days 6Pin strip. straightPerpendicular (to the PCB)-BM06B-SRSS-TB (LF)(SN)6BM06B-SRSS-TB (LF)(SN)

1.33 €

1 Available 3 Days 6Pin strip. straightPerpendicular (to the PCB)+ assembly aidBM06B-SRSS-TBT (LF)(SN)6BM06B-SRSS-TBT (LF)(SN)

Tech Support