Manufacturer part number: SM06B-ZESS-TB (LF)(SN)
Brand: JST (JST MANUFACTURING)
Price: 0.95 €
Delivery time: 3 Days
Number of Positions: 6
Manufacturer part #: SM06B-ZESS-TB (LF)(SN)
Pins per row: 6
Type (manufacturer type): SM06B-ZESS-TB (LF)(SN)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SM06B-ZESS-TB (LF)(SN)
Part Number
|
---|
SM06B-ZESS-TB (LF)(SN) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Manufacturer part # | Pins per row | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
0.95 € | 1 | Available | 3 Days | 6 | SM06B-ZESS-TB (LF)(SN) | 6 | SM06B-ZESS-TB (LF)(SN) |
Loading...
Connector Type | Pin strip. right angle | Connection (components) | SMT|Soldering | Connector orientation | Parallel (to the PCB) |
---|---|---|---|---|---|
Connectors | wire-to-board | Industrial goods | No | No. of rows | 1 |
Product type | Pin enclosure - PCB | RoHS-compliant | Yes | Series (connectors) | ZE |
This page is Pin enclosure - PCB ZE, part number SM06B-ZESS-TB (LF)(SN).
You can find the detail information about specifications and dimensions on part number SM06B-ZESS-TB (LF)(SN).
Part Number |
---|
SM04B-ZESS-TB (LF)(SN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Positions | Manufacturer part # | Pins per row | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
0.44 € | 1 | 3 Days | 4 | SM04B-ZESS-TB (LF)(SN) | 4 | SM04B-ZESS-TB (LF)(SN) |