Casing Series XH (800139)

Casing Series XH 800139
  • Volume Discount

Product Details:

Manufacturer part number: 800139

Brand: JST (JST MANUFACTURING)

Price: 0.13

Delivery time: 3 Days


Technical Data:

Number of Positions: 3

Connector Type: Socket. straight

Board contact surface: -

Connection (components): -

Connector orientation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

800139

Part Number
800139
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Board contact surface Connection (components) Connector orientation Contact material Manufacturer part # Number of pins Pin diameter
(mm)
Pin shape Pins per row Product size (length)
(mm)
Product type Type (manufacturer type)

0.13 €

1 Available 3 Days 3Socket. straight---Copper alloy8001393--39.8Socket enclosure - cableXHP-3

Loading...

  1. 1

Basic information

Case material Polyamide Colour Ecru Connection Crimp
Connector contact surface Tin plated Connectors wire-to-board Contact spacing(mm) 2.50
Cross section(mm²) 0.08 -0.33 Industrial goods No Insulation material Polyamide
Material (details) PA 66 UL94V-0 Nominal current(A) 3 Nominal current (details)(A) 3
Nominal voltage (details)(V AC) 250 No. of rows 1 Product size (height)(mm) 10.4
Product size (width)(mm) 5.75 RoHS-compliant Yes Series (connectors) XH
Type (misc.) Connector pin strip. straight

This page is Casing Series XH, part number 800139.
You can find the detail information about specifications and dimensions on part number 800139.

Variation of this product

Part Number
800055
800140
800170
800184
800194
800260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Board contact surface Connection (components) Connector orientation Contact material Manufacturer part # Number of pins Pin diameter
(mm)
Pin shape Pins per row Product size (length)
(mm)
Product type Type (manufacturer type)

0.12 €

1 Available 3 Days 2Socket. straight---Copper alloy8000552--27.3Socket enclosure - cableXHP-2

0.16 €

1 Available 3 Days 4Socket. straight---Copper alloy8001404--412.3Socket enclosure - cableXHP-4

0.23 €

1 Available 3 Days 6Socket. straight---Copper alloy8001706--617.3Socket enclosure - cableXHP-6

0.33 €

1 Available 3 Days 3Pin strip. straightTin platedPrintPerpendicular (to the PCB)Phosphor bronze80018430.64Square39.9Pin strip (standard)B3B-XH-A (LF)(SN)

0.59 €

1 Available 3 Days 6Pin strip. straightTin platedPrintPerpendicular (to the PCB)Phosphor bronze80019460.64Square617.4Pin strip (standard)800194

0.28 €

1 Available 3 Days 8Socket. straight---Copper alloy8002608--822.3Socket enclosure - cableXHP-8

Tech Support