Manufacturer part number: ZMR-2
Brand: JST (JST MANUFACTURING)
Price: 0.25 €
Delivery time: 16 Days
Number of Positions: 2
Manufacturer part #: ZMR-2
Number of pins: 2
Pins per row: 2
Product size (length): 5.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZMR-2
Part Number
|
---|
ZMR-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.25 € | 1 | Available | 16 Days | 2 | ZMR-2 | 2 | 2 | 5.5 | ZMR-2 |
Loading...
Connector Type | Socket. straight | Case material | Polyamide | Colour | Ecru |
---|---|---|---|---|---|
Compatible with (details) | JST socket housing ZR | Connection | Crimp | Connector orientation | Perpendicular (to the PCB) |
Connectors | wire-to-wire | Contact spacing(mm) | 1.50 | Cross section(mm²) | 0.05 - 0.08 |
Industrial goods | No | Insulation material | Polyamide | Material (details) | PA 66 UL94V-0 |
Nominal current(A) | 0.70 | Nominal current (details)(A) | 0.7 | Nominal voltage (details)(V AC) | 50 |
No. of rows | 1 | Product size (height)(mm) | 8.1 | Product size (width)(mm) | 3.6 |
Product type | Pin enclosure - cable | RoHS-compliant | Yes | Series (connectors) | ZM |
Type (misc.) | Housing for pin contacts |
This page is Housing ZM Series, part number ZMR-2.
You can find the detail information about specifications and dimensions on part number ZMR-2.
Part Number |
---|
ZMR-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Positions | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|
0.27 € | 1 | Available | 3 Days | 3 | ZMR-3 | 3 | 3 | 7 | ZMR-3 |