Socket enclosure - cable BH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BHR-03VS-1

Part Number
BHR-03VS-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of Positions 3 Connector Type Socket. straight Case material Polyamide
Colour White Connector contact surface Tin plated Connectors wire-to-board
Contact spacing(mm) 8 Industrial goods No Manufacturer part # BHR-03VS-1
Max. temperature(°C) +85 Min. temperature(°C) -25 Nominal current(A) 1
Nominal voltage(V DC) 600|600 No. of rows 1 Pins per row 2
Product type Socket enclosure - cable RoHS-compliant Yes Series (connectors) BH
Type (manufacturer type) BHR-03VS-1

This page is Socket enclosure - cable BH, part number BHR-03VS-1.
You can find the detail information about specifications and dimensions on part number BHR-03VS-1.

Tech Support