Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8B-PH-K-S (LF)(SN)
Part Number
|
---|
S8B-PH-K-S (LF)(SN) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Board contact surface | Connector orientation | Connector contact surface | Contact surface | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.77 € | 1 | Available | 3 Days | 8 | Pin strip. right angle | Tin plated | Parallel (to the PCB) | Tin plated | - | S8B-PH-K-S (LF)(SN) | 8 | 8 | 17.9 | S8B-PH-K-S (LF)(SN) |
Loading...
Case material | Polyamide | Colour | Ecru | Connection (components) | |
---|---|---|---|---|---|
Connection | Crimp | Connectors | wire-to-board | Contact material | Phosphor bronze |
Contact spacing(mm) | 2 | Cross section(mm²) | 0.05 - 22 | Industrial goods | No |
Insulation material | Polyamide | Material (details) | PA 66 UL94V-0 | Nominal current(A) | 2 |
Nominal current (details)(A) | 2 | Nominal voltage (details)(V AC) | voltage:100 | No. of rows | 1 |
Pin diameter(mm) | 0.5 | Pin shape | Square | Product size (height)(mm) | 9.4 |
Product size (width)(mm) | 4.5 | Product type | Built-in pin strip (standard) | RoHS-compliant | Yes |
Series (connectors) | PH | Type (misc.) | Connector pin strip. straight |
This page is Multi-pin Connector Series PH, part number S8B-PH-K-S (LF)(SN).
You can find the detail information about specifications and dimensions on part number S8B-PH-K-S (LF)(SN).
Configure
Basic Attributes
Contact surface
Type
Number of Positions
Connector Type
Board contact surface
Connector orientation
Connector contact surface
Manufacturer part #
Number of pins
Pins per row
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B10B-PH-K-S (LF)(SN) |
B12B-PH-K-S (LF)(SN) |
B3B-PH-K-S (LF)(SN) |
B4B-PH-K-S (LF)(SN) |
B5B-PH-K-S (LF)(SN) |
B6B-PH-K-S (LF)(SN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Positions | Connector Type | Board contact surface | Connector orientation | Connector contact surface | Contact surface | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.79 € | 1 | Available | 3 Days | 10 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B10B-PH-K-S (LF)(SN) | 10 | 10 | 21.9 | B10B-PH-K-S (LF)(SN) | |
0.91 € | 1 | Available | 3 Days | 12 | Pin strip. straight | - | Perpendicular (to the PCB) | - | Tin plated | B12B-PH-K-S (LF)(SN) | 12 | 12 | 25.9 | B12B-PH-K-S (LF)(SN) | |
0.29 € | 1 | Available | 3 Days | 3 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B3B-PH-K-S (LF)(SN) | 3 | 3 | 7.9 | B3B-PH-K-S (LF)(SN) | |
0.39 € | 1 | Available | 3 Days | 4 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B4B-PH-K-S (LF)(SN) | 4 | 4 | 9.9 | B4B-PH-K-S (LF)(SN) | |
0.45 € | 1 | Available | 3 Days | 5 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B5B-PH-K-S (LF)(SN) | 5 | 5 | 11.9 | B5B-PH-K-S (LF)(SN) | |
0.53 € | 1 | Available | 3 Days | 6 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B6B-PH-K-S (LF)(SN) | 6 | 6 | 13.9 | B6B-PH-K-S (LF)(SN) |