Multi-pin Connector Series PH (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B3B-PH-K-S (LF)(SN)
B4B-PH-K-S (LF)(SN)
B5B-PH-K-S (LF)(SN)
B6B-PH-K-S (LF)(SN)
B7B-PH-K-S (LF)(SN)
B9B-PH-K-S (LF)(SN)
B10B-PH-K-S (LF)(SN)
B12B-PH-K-S (LF)(SN)
S2B-PH-K-S (LF)(SN)
S4B-PH-K-S (LF)(SN)
S5B-PH-K-S (LF)(SN)
S6B-PH-K-S (LF)(SN)
S8B-PH-K-S (LF)(SN)
S10B-PH-K-S (LF)(SN)
S12B-PH-K-S (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Board contact surface Connector orientation Connector contact surface Contact surface Manufacturer part # Number of pins Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.31 €

1 Available 3 Days 3Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B3B-PH-K-S (LF)(SN)337.9B3B-PH-K-S (LF)(SN)

0.39 €

1 Available 3 Days 4Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B4B-PH-K-S (LF)(SN)449.9B4B-PH-K-S (LF)(SN)

0.45 €

1 Available 3 Days 5Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B5B-PH-K-S (LF)(SN)5511.9B5B-PH-K-S (LF)(SN)

0.55 €

1 Available 3 Days 6Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B6B-PH-K-S (LF)(SN)6613.9B6B-PH-K-S (LF)(SN)

0.60 €

1 Available 3 Days 7Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B7B-PH-K-S (LF)(SN)7715.9B7B-PH-K-S (LF)(SN)

0.75 €

1 Available 3 Days 9Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B9B-PH-K-S (LF)(SN)9919.9B9B-PH-K-S (LF)(SN)

0.80 €

1 Available 3 Days 10Pin strip. straightTin platedPerpendicular (to the PCB)Tin plated-B10B-PH-K-S (LF)(SN)101021.9B10B-PH-K-S (LF)(SN)

0.93 €

1 Available 3 Days 12Pin strip. straight-Perpendicular (to the PCB)-Tin platedB12B-PH-K-S (LF)(SN)121225.9B12B-PH-K-S (LF)(SN)

0.27 €

1 Available 3 Days 2Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S2B-PH-K-S (LF)(SN)225.9S2B-PH-K-S (LF)(SN)

0.41 €

1 Available 3 Days 4Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S4B-PH-K-S (LF)(SN)449.9S4B-PH-K-S (LF)(SN)

0.48 €

1 Available 3 Days 5Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S5B-PH-K-S (LF)(SN)5511.9S5B-PH-K-S (LF)(SN)

0.60 €

1 Available 3 Days 6Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S6B-PH-K-S (LF)(SN)6613.9S6B-PH-K-S (LF)(SN)

0.79 €

1 Available 3 Days 8Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S8B-PH-K-S (LF)(SN)8817.9S8B-PH-K-S (LF)(SN)

0.88 €

1 Available 3 Days 10Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S10B-PH-K-S (LF)(SN)101021.9S10B-PH-K-S (LF)(SN)

0.84 €

1 Available 3 Days 12Pin strip. right angleTin platedParallel (to the PCB)Tin plated-S12B-PH-K-S (LF)(SN)121225.9S12B-PH-K-S (LF)(SN)

Loading...

  1. 1

Basic information

Case material Polyamide Colour Ecru Connection (components) Print
Connection Crimp Connectors wire-to-board Contact material Phosphor bronze
Contact spacing(mm) 2 Cross section(mm²) 0.05 - 22 Industrial goods No
Insulation material Polyamide Material (details) PA 66 UL94V-0 Nominal current(A) 2
Nominal current (details)(A) 2 Nominal voltage (details)(V AC) voltage:100 No. of rows 1
Pin diameter(mm) 0.5 Pin shape Square Product size (height)(mm) 9.4
Product size (width)(mm) 4.5 Product type Built-in pin strip (standard) RoHS-compliant Yes
Series (connectors) PH Type (misc.) Connector pin strip. straight

Tech Support