Multi-pin Connector Series VH (B4PS-VH (LF)(SN))

Multi-pin Connector Series VH B4PS-VH (LF)(SN)
  • Volume Discount

Product Details:

Manufacturer part number: B4PS-VH (LF)(SN)

Brand: JST (JST MANUFACTURING)

Price: 0.72

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Connector Type: Pin strip. right angle

Connector orientation: Parallel (to the PCB)

Manufacturer part #: B4PS-VH (LF)(SN)

Number of pins: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B4PS-VH (LF)(SN)

Part Number
B4PS-VH (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Number of pins Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.72 €

1 Available 3 Days 4Pin strip. right angleParallel (to the PCB)B4PS-VH (LF)(SN)4415.78B4PS-VH (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection (components) Print Connection Crimp Connector contact surface Tin plated
Connectors wire-to-board Contact material Phosphor bronze Contact spacing(mm) 3.96
Cross section(mm²) 0.33 - 1.25 Industrial goods No Insulation material Polyamide
Material (details) PA 66 UL94V-0 Nominal current(A) 10 Nominal current (details)(A) 10
Nominal voltage (details)(V AC) 250 Nominal voltage(V AC) 250 No. of rows 1
Pin diameter(mm) 1.14 Pin shape Square Product size (height)(mm) 8.5
Product size (width)(mm) 14.6 Product type Pin strip (standard) RoHS-compliant Yes
Series (connectors) VH Type (misc.) Connector pin strip. straight

This page is Multi-pin Connector Series VH, part number B4PS-VH (LF)(SN).
You can find the detail information about specifications and dimensions on part number B4PS-VH (LF)(SN).

Variation of this product

Part Number
B3P-VH (LF)(SN)
B3PS-VH (LF)(SN)
B4P-VH (LF)(SN)
B5P-VH (LF)(SN)
B5PS-VH (LF)(SN)
B6P-VH (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Number of pins Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.39 €

1 Available 3 Days 3Pin strip. straightPerpendicular (to the PCB)B3P-VH (LF)(SN)3311.82B3P-VH (LF)(SN)

0.56 €

1 Available 3 Days 3Pin strip. right angleParallel (to the PCB)B3PS-VH (LF)(SN)3311.82B3PS-VH (LF)(SN)

0.49 €

1 Available 3 Days 4Pin strip. straightPerpendicular (to the PCB)B4P-VH (LF)(SN)4415.78B4P-VH (LF)(SN)

0.57 €

1 Available 3 Days 5Pin strip. straightPerpendicular (to the PCB)B5P-VH (LF)(SN)5519.74B5P-VH (LF)(SN)

0.81 €

1 Available 3 Days 5Pin strip. right angleParallel (to the PCB)B5PS-VH (LF)(SN)5519.74B5PS-VH (LF)(SN)

0.73 €

1 Available 3 Days 6Pin strip. straightPerpendicular (to the PCB)B6P-VH (LF)(SN)6623.7B6P-VH (LF)(SN)

Tech Support