Manufacturer part number: B10B-PHDSS (LF)(SN)
Brand: JST (JST MANUFACTURING)
Price: 0.77 €
Delivery time: 3 Days
Number of Positions: 10
Connector Type: Pin strip. straight
Board contact surface: -
Connector orientation: Perpendicular (to the PCB)
Connector contact surface: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B10B-PHDSS (LF)(SN)
Part Number
|
---|
B10B-PHDSS (LF)(SN) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Board contact surface | Connector orientation | Connector contact surface | Contact surface | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.77 € | 1 | Available | 3 Days | 10 | Pin strip. straight | - | Perpendicular (to the PCB) | - | Tin plated | B10B-PHDSS (LF)(SN) | 2 x 5 | 5 | 11.9 | B10B-PHDSS (LF)(SN) | Straight connector pin strip |
Loading...
Case material | Polyamide | Colour | Ecru | Connection (components) | |
---|---|---|---|---|---|
Connection | Crimp | Connectors | wire-to-board | Contact material | Copper alloy |
Contact spacing(mm) | 2 | Cross section(mm²) | 0.08 - 0.33 | Industrial goods | No |
Insulation material | Polyamide | Material (details) | PA 66 UL94V-0 | Nominal current(A) | 3 |
Nominal current (details)(A) | 3 | Nominal voltage (details)(V AC) | 250 | No. of rows | 2 |
Pin diameter(mm) | 0.5 | Pin shape | Square | Product size (height)(mm) | 8 |
Product size (width)(mm) | 5 | Product type | Built-in pin strip (precision) | RoHS-compliant | Yes |
Series (connectors) | PHD |
This page is Multi-pin Connector PHD Series, part number B10B-PHDSS (LF)(SN).
You can find the detail information about specifications and dimensions on part number B10B-PHDSS (LF)(SN).
Configure
Basic Attributes
Board contact surface
Connector contact surface
Type
Number of Positions
Connector Type
Connector orientation
Contact surface
Manufacturer part #
Number of pins
Pins per row
Product size (length)(mm)
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B14B-PHDSS (LF)(SN) |
B20B-PHDSS (LF)(SN) |
S10B-PHDSS (LF)(SN) |
S14B-PHDSS (LF)(SN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Positions | Connector Type | Board contact surface | Connector orientation | Connector contact surface | Contact surface | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 14 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B14B-PHDSS (LF)(SN) | 2 x 7 | 7 | 15.9 | B14B-PHDSS (LF)(SN) | Straight connector pin strip | |
1.53 € | 1 | Available | 3 Days | 20 | Pin strip. straight | Tin plated | Perpendicular (to the PCB) | Tin plated | - | B20B-PHDSS (LF)(SN) | 2 x 10 | 10 | 21.9 | B20B-PHDSS (LF)(SN) | Straight connector pin strip | |
0.81 € | 1 | Available | 3 Days | 10 | Pin strip. right angle | Tin plated | Parallel (to the PCB) | Tin plated | - | S10B-PHDSS (LF)(SN) | 2 x 5 | 5 | 11.9 | S10B-PHDSS (LF)(SN) | Angled connector strip | |
1.33 € | 1 | Available | 3 Days | 14 | Pin strip. right angle | Tin plated | Parallel (to the PCB) | Tin plated | - | S14B-PHDSS (LF)(SN) | 2 x 7 | 7 | 15.9 | S14B-PHDSS (LF)(SN) | Angled connector strip |