ZH Series Crimped Wire (808937)

ZH Series Crimped Wire 808937
  • Volume Discount

Product Details:

Manufacturer part number: 808937

Brand: JST (JST MANUFACTURING)

Price: 0.59

Delivery time: 3 Days


Technical Data:

Number of Positions: 1

Connector Type: Socket. straight|Socket. straight

AWG max.: 26

AWG (min.): 26

Board contact surface: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

808937

Part Number
808937
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Board contact surface Case material Colour Connection (components) Connection Connector orientation Connector contact surface Connectors Contact spacing
(mm)
Contact surface Cross section Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation material Manufacturer part # Material (details) Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V AC)
Number of pins Pin diameter
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Series (connectors) Type (manufacturer type) Type (misc.)

0.59 €

1 Available 3 Days 1Socket. straight|Socket. straight2626--BlueSocket|Socket--Tin platedboard-to-board--0.14 mm² UL1061-0.14-808937-1----1--200Receptacle + braidXH808937Both sides with WXH-001T-P0.6

Loading...

  1. 1

Basic information

Contact material Phosphor bronze Industrial goods No No. of rows 1
Pin shape Circular RoHS-compliant Yes

This page is ZH Series Crimped Wire, part number 808937.
You can find the detail information about specifications and dimensions on part number 808937.

Variation of this product

Part Number
808929
808930
808935
808936
808938
B02B-XASK-1 (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type AWG max. AWG (min.) Board contact surface Case material Colour Connection (components) Connection Connector orientation Connector contact surface Connectors Contact spacing
(mm)
Contact surface Cross section Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation material Manufacturer part # Material (details) Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V AC)
Number of pins Pin diameter
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Series (connectors) Type (manufacturer type) Type (misc.)

0.51 €

1 Available 3 Days 1Socket. straight|Socket. straight2626--BlueSocket|Socket--Tin platedboard-to-board--0.14 mm² UL1061-0.14-808929-1----1--200Receptacle + braidZH808929With BZH-002T-P0.5 on both sides

0.44 €

1 Available 3 Days 1Socket. straight2626--BlueOpen end cable--Tin platedboard-to-board--0.14 mm² UL1061-0.14-808930-1----1--400Receptacle + braidZH808930Single-sided with BZH-002T-P0.5

0.52 €

1 Available 3 Days 1Socket. straight|Socket. straight2626--BlueSocket|Socket--Tin platedboard-to-board--0.14 mm² UL1061-0.14-808935-1----1--200Receptacle + braidPH808935Both sides with BPH-002T-P0.5S

0.44 €

1 Available 3 Days 1Socket. straight2626--BlueOpen end cable---board-to-board-Tin plated0.14 mm² UL1061-0.14-808936-1----1--400Receptacle + braidPH808936On one side with BPH-002T-P0.5S

0.47 €

1 Available 3 Days 1Socket. straight2626--BlueOpen end cable--Tin platedboard-to-board--0.14 mm² UL1061-0.14-808938-1----1--400Receptacle + braidXH808938On one side with WXH-001T-P0.6

0.33 €

1 Available 3 Days 2Pin strip. straight--Tin platedPolyamideEcruPrintCrimpPerpendicular (to the PCB)Tin platedwire-to-board2.50--0.08 - 0.5-PolyamideB02B-XASK-1 (LF)(SN)PA 66 UL94V-03325020.628.86.47.5Pin strip (standard)XAB02B-XASK-1 (LF)(SN)Straight connector pin strip

Tech Support