Pin enclosure - PCB SUR (SM10B-SURS-TF (LF)(SN))

Pin enclosure - PCB SUR SM10B-SURS-TF (LF)(SN)
  • Volume Discount

Product Details:

Manufacturer part number: SM10B-SURS-TF (LF)(SN)

Brand: JST (JST MANUFACTURING)

Price: 0.80

Delivery time: 3 Days


Technical Data:

Number of Positions: 10

Manufacturer part #: SM10B-SURS-TF (LF)(SN)

Pins per row: 10

Type (manufacturer type): SM10B-SURS-TF (LF)(SN)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SM10B-SURS-TF (LF)(SN)

Part Number
SM10B-SURS-TF (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.80 €

1 Available 3 Days 10SM10B-SURS-TF (LF)(SN)10SM10B-SURS-TF (LF)(SN)

Loading...

  1. 1

Basic information

Connector Type Pin strip. right angle Board contact surface Tin plated Connection (components) SMT|Soldering
Connector orientation Parallel (to the PCB) Connector contact surface Tin plated Connectors wire-to-board
Contact spacing(mm) 0.8 Industrial goods No No. of rows 1
Product type Pin enclosure - PCB RoHS-compliant Yes Series (connectors) SUR

This page is Pin enclosure - PCB SUR, part number SM10B-SURS-TF (LF)(SN).
You can find the detail information about specifications and dimensions on part number SM10B-SURS-TF (LF)(SN).

Variation of this product

Part Number
SM02B-SURS-TF (LF)(SN)
SM04B-SURS-TF (LF)(SN)
SM05B-SURS-TF (LF)(SN)
SM06B-SURS-TF (LF)(SN)
SM08B-SURS-TF (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.33 €

1 Available 3 Days 2SM02B-SURS-TF (LF)(SN)2SM02B-SURS-TF (LF)(SN)

0.45 €

1 Available 3 Days 4SM04B-SURS-TF (LF)(SN)4SM04B-SURS-TF (LF)(SN)

0.51 €

1 Available 3 Days 5SM05B-SURS-TF (LF)(SN)5SM05B-SURS-TF (LF)(SN)

0.57 €

1 Available 3 Days 6SM06B-SURS-TF (LF)(SN)6SM06B-SURS-TF (LF)(SN)

0.72 €

1 Available 3 Days 8SM08B-SURS-TF (LF)(SN)8SM08B-SURS-TF (LF)(SN)

Tech Support