Built-in pin strip (precision) PHD (B08B-PHDSS (LF)(SN))

Built-in pin strip (precision) PHD B08B-PHDSS (LF)(SN)
  • Volume Discount

Product Details:

Manufacturer part number: B08B-PHDSS (LF)(SN)

Brand: JST (JST MANUFACTURING)

Price: 0.72

Delivery time: 3 Days


Technical Data:

Number of Positions: 8

Connector Type: Pin strip. straight

Connector orientation: Perpendicular (to the PCB)

Manufacturer part #: B08B-PHDSS (LF)(SN)

Pins per row: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B08B-PHDSS (LF)(SN)

Part Number
B08B-PHDSS (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.72 €

1 Available 3 Days 8Pin strip. straightPerpendicular (to the PCB)B08B-PHDSS (LF)(SN)49.9B08B-PHDSS (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection (components) Print Connection Crimp Connector contact surface Tin plated
Connectors wire-to-board Contact material Copper alloy Contact spacing(mm) 2
Cross section(mm²) 0.08 - 0.33 Industrial goods No Insulation material Polyamide
Material (details) PA 66 UL94V-0 Nominal current(A) 3 Nominal current (details)(A) 3
Nominal voltage (details)(V AC) 250 No. of rows 2 Pin diameter(mm) 0.5
Pin shape Square Product size (height)(mm) 8 Product size (width)(mm) 5
Product type Built-in pin strip (precision) RoHS-compliant Yes Series (connectors) PHD

This page is Built-in pin strip (precision) PHD, part number B08B-PHDSS (LF)(SN).
You can find the detail information about specifications and dimensions on part number B08B-PHDSS (LF)(SN).

Variation of this product

Part Number
B12B-PHDSS (LF)(SN)
B16B-PHDSS (LF)(SN)
S08B-PHDSS (LF)(SN)
S12B-PHDSS (LF)(SN)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.95 €

1 Available 3 Days 12Pin strip. straightPerpendicular (to the PCB)B12B-PHDSS (LF)(SN)613.9B12B-PHDSS (LF)(SN)

1.33 €

1 Available 3 Days 16Pin strip. straightPerpendicular (to the PCB)B16B-PHDSS (LF)(SN)817.9B16B-PHDSS (LF)(SN)

0.73 €

1 Available 3 Days 8Pin strip. right angleParallel (to the PCB)S08B-PHDSS (LF)(SN)49.9S08B-PHDSS (LF)(SN)

1.01 €

1 Available 3 Days 12Pin strip. right angleParallel (to the PCB)S12B-PHDSS (LF)(SN)613.9S12B-PHDSS (LF)(SN)

Tech Support