Multi-pin Connector XA Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B03B-XASK-1 (LF)(SN)
B04B-XASK-1 (LF)(SN)
B06B-XASK-1 (LF)(SN)
S02B-XASS-1 (LF)(SN)
S03B-XASK-1 (LF)(SN)
S04B-XASK-1 (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

0.44 €

1 Available 6 Days 3Pin strip. straightPerpendicular (to the PCB)B03B-XASK-1 (LF)(SN)338.86.410B03B-XASK-1 (LF)(SN)Straight connector pin strip

0.53 €

1 Available 3 Days 4Pin strip. straightPerpendicular (to the PCB)B04B-XASK-1 (LF)(SN)448.86.412.5B04B-XASK-1 (LF)(SN)Straight connector pin strip

0.77 €

1 Available 3 Days 6Pin strip. straightPerpendicular (to the PCB)B06B-XASK-1 (LF)(SN)668.86.417.5B06B-XASK-1 (LF)(SN)Straight connector pin strip

1.01 €

1 Available 3 Days 2Pin strip. right angleParallel (to the PCB)S02B-XASS-1 (LF)(SN)227.612.67.5S02B-XASS-1 (LF)(SN)Angled connector strip

0.65 €

1 Available 3 Days 3Pin strip. right angleParallel (to the PCB)S03B-XASK-1 (LF)(SN)337.612.610S03B-XASK-1 (LF)(SN)Angled connector strip

1.00 €

1 Available 3 Days 4Pin strip. right angleParallel (to the PCB)S04B-XASK-1 (LF)(SN)447.612.612.5S04B-XASK-1 (LF)(SN)Angled connector strip

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection (components) Print Connection Crimp Connector contact surface Tin plated
Connectors wire-to-board Contact material Phosphor bronze Contact spacing(mm) 2.50
Cross section(mm²) 0.08 - 0.5 Industrial goods No Insulation material Polyamide
Material (details) PA 66 UL94V-0 Nominal current(A) 3 Nominal current (details)(A) 3
Nominal voltage (details)(V AC) 250 No. of rows 1 Pin diameter(mm) 0.6
Pin shape Circular Product type Pin strip (standard) RoHS-compliant Yes
Series (connectors) XA

Tech Support