Multi-tier terminal WKFN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56.703.7055.0

Part Number
56.703.7055.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current (details)(A) 24 Clamp width(mm) 5 Connector cross-section (flexible)(mm²) 0.13 - 2.5
Connector cross section (fixed)(mm²) 0.13 - 4 Product size (width)(mm) 5 Type (misc.) Floor terminal
Colour Grey Manufacturer part # 56.703.7055.0 Nominal voltage (details)(V) 500
RoHS-compliant Yes Stripping length(mm) 11 Type (manufacturer type) WKFN 2.5 E/35 Grau

This page is Multi-tier terminal WKFN, part number 56.703.7055.0.
You can find the detail information about specifications and dimensions on part number 56.703.7055.0.

Tech Support