Selos through terminal WK (57.504.0055.0)

Selos through terminal WK 57.504.0055.0
  • Volume Discount

Product Details:

Manufacturer part number: 57.504.0055.0

Brand: WIELAND

Price: 2.05

Delivery time: 3 Days


Technical Data:

Nominal current (details): - A

Connector cross-section (flexible): 0.5 - 6 mm²

Connector cross section (fixed): 0.5 - 4 mm²

Colour: Grey

Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57.504.0055.0

Part Number
57.504.0055.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current (details)
(A)
Connector cross-section (flexible)
(mm²)
Connector cross section (fixed)
(mm²)
Colour Connection Current load
(A)
Manufacturer part # Nominal cross section
(mm²)
Nominal current (details) Nominal voltage (details)
(V)
Stripping length
(mm)
Type (manufacturer type)

2.05 €

1 Available 3 Days -0.5 - 60.5 - 4Grey-3557.504.0055.0435 A8009WK 4/U Grau

Loading...

  1. 1

Basic information

Type (misc.) Feed-through terminal RoHS-compliant Yes

This page is Selos through terminal WK, part number 57.504.0055.0.
You can find the detail information about specifications and dimensions on part number 57.504.0055.0.

Variation of this product

Part Number
57.503.0055.0
57.503.0055.6
57.504.0055.6
57.506.0055.0
57.506.0055.6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current (details)
(A)
Connector cross-section (flexible)
(mm²)
Connector cross section (fixed)
(mm²)
Colour Connection Current load
(A)
Manufacturer part # Nominal cross section
(mm²)
Nominal current (details) Nominal voltage (details)
(V)
Stripping length
(mm)
Type (manufacturer type)

2.05 €

1 Available 3 Days -0.5 - 40.5 - 2.5Grey-3057.503.0055.02.530 A10009WK 2.5/U Grau

2.05 €

1 Available 3 Days 240.5 - 40.5 - 2.5Blue--57.503.0055.6--10009WK 2.5/U Blau

2.05 €

1 Available 3 Days -0.5 - 60.5 - 4Blue-3557.504.0055.6435 A8009WK 4/U Blau

3.40 €

1 Available 3 Days 410.5 - 60.5 - 10Grey--57.506.0055.0--100011WK 6/U Grau

3.40 €

1 Available 3 Days 410.5 - 60.5 - 10Blue--57.506.0055.6--100011WK 6/U Blau

Tech Support