Feed-through Terminal (56.703.0055.0)

Feed-through Terminal 56.703.0055.0
  • Volume Discount

Product Details:

Manufacturer part number: 56.703.0055.0

Brand: WIELAND

Price: 1.53

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 56.703.0055.0

Type (manufacturer type): WKFN 2.5/35 Grau


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56.703.0055.0

Part Number
56.703.0055.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

1.53 €

1 Available 3 Days 56.703.0055.0WKFN 2.5/35 Grau

Loading...

  1. 1

Basic information

Nominal current (details)(A) 24 Connector cross-section (flexible)(mm²) 0.13 - 2.5 Connector cross section (fixed)(mm²) 0.13 - 4
Type (misc.) Feed-through terminal Colour Grey Nominal voltage (details)(V) 800
RoHS-compliant Yes Stripping length(mm) 11

This page is Feed-through Terminal, part number 56.703.0055.0.
You can find the detail information about specifications and dimensions on part number 56.703.0055.0.

Variation of this product

Part Number
56.703.5055.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

2.05 €

1 Available 3 Days 56.703.5055.0WKFN 2.5 D1/2/35 Grau

Tech Support