Feed-through terminal WKFN (56.706.0055.0)

Feed-through terminal WKFN 56.706.0055.0
  • Volume Discount

Product Details:

Manufacturer part number: 56.706.0055.0

Brand: WIELAND

Price: 3.11

Delivery time: 3 Days


Technical Data:

Nominal current (details): 41 A

Connector cross-section (flexible): 0.2 - 6 mm²

Connector cross section (fixed): 0.2 - 10 mm²

Colour: Grey

Compatible with (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56.706.0055.0

Part Number
56.706.0055.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current (details)
(A)
Connector cross-section (flexible)
(mm²)
Connector cross section (fixed)
(mm²)
Colour Compatible with (details) Manufacturer part # Stripping length Stripping length
(mm)
Type (manufacturer type)

3.11 €

1 Available 3 Days 410.2 - 60.2 - 10Grey-56.706.0055.012 m-WKFN 6/35 Grau

Loading...

  1. 1

Basic information

Type (misc.) Feed-through terminal Nominal voltage (details)(V) 800 RoHS-compliant Yes

This page is Feed-through terminal WKFN, part number 56.706.0055.0.
You can find the detail information about specifications and dimensions on part number 56.706.0055.0.

Variation of this product

Part Number
56.704.5055.0
56.704.5155.0
56.704.5155.6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current (details)
(A)
Connector cross-section (flexible)
(mm²)
Connector cross section (fixed)
(mm²)
Colour Compatible with (details) Manufacturer part # Stripping length Stripping length
(mm)
Type (manufacturer type)

1.85 €

1 Available 3 Days 320.13 - 40.13 - 6Grey-56.704.5055.0-11WKFN 4 D1/2/35 Grau

3.40 €

1 Available 3 Days 320.13 - 40.13 - 6GreyDuo-Durchgangsklemme WKFN 456.704.5155.0-11WKFN 4 D2/2/35 Grau

3.11 €

1 Available 3 Days 320.13 - 40.13 - 6BlueDuo-Durchgangsklemme WKFN 456.704.5155.6-11WKFN 4 D2/2/35 BLAU

Tech Support