Connecting Bridge (Z7.282.2227.0)

Connecting Bridge Z7.282.2227.0
  • Volume Discount

Product Details:

Manufacturer part number: Z7.282.2227.0

Brand: WIELAND

Price: 2.05

Delivery time: 3 Days


Technical Data:

Connector cross section (fixed): - mm²

Type (misc.): Connecting bridge with screw

Compatible with (details): Transit terminal series Selos

Connection: -

Manufacturer part #: Z7.282.2227.0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z7.282.2227.0

Part Number
Z7.282.2227.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector cross section (fixed)
(mm²)
Type (misc.) Compatible with (details) Connection Manufacturer part # Nominal cross section
(mm²)
Number of pins Type (manufacturer type)

2.05 €

1 Available 3 Days -Connecting bridge with screwTransit terminal series Selos-Z7.282.2227.0-2IVB WK 6 - 2

Loading...

  1. 1

Basic information

RoHS-compliant Yes

This page is Connecting Bridge, part number Z7.282.2227.0.
You can find the detail information about specifications and dimensions on part number Z7.282.2227.0.

Variation of this product

Part Number
Z7.281.0627.0
Z7.283.2227.0
Z7.283.2327.0
Z7.283.6627.0
Z7.284.2327.0
Z7.285.2327.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector cross section (fixed)
(mm²)
Type (misc.) Compatible with (details) Connection Manufacturer part # Nominal cross section
(mm²)
Number of pins Type (manufacturer type)

3.40 €

1 Available 3 Days 4-Selos series-Z7.281.0627.04-VBWK 4-6

3.61 €

1 Available 3 Days -Connecting bridge with screwTransit terminal series Selos-Z7.283.2227.0-2IVB WKN 10 - 2

5.23 €

1 Available 3 Days -Connecting bridge with screwTransit terminal series Selos-Z7.283.2327.0-3IVB WKN 10 - 3

7.35 €

1 Available 3 Days 6-Selos series-Z7.283.6627.010-VBWKN 4-6

7.35 €

1 Available 3 Days -Connecting bridge with screwTransit terminal series Selos-Z7.284.2327.0-3IVB WKN 16 - 3

9.99 €

1 Available 3 Days -Connecting bridge with screwTransit terminal series Selos-Z7.285.2327.0-3IVB WKN 35 - 3

Tech Support