Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
56.703.5155.0 |
56.703.5155.6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | Grey | 56.703.5155.0 | WKFN 2.5 D2/2/35 Grau | |
1.85 € | 1 | Available | 3 Days | Blue | 56.703.5155.6 | WKFN 2.5 D2/2/35 BLAU |
Loading...
Nominal current (details)(A) | 24 | Connector cross-section (flexible)(mm²) | 0.13 - 2.5 | Connector cross section (fixed)(mm²) | 0.13 - 4 |
---|---|---|---|---|---|
Type (misc.) | Duo-Durchgangsklemme | Nominal voltage (details)(V) | 800 | RoHS-compliant | Yes |
Stripping length(mm) | 11 |