Probe thermometer (HACCP)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1340-1611
1340-5110
1340-5150
1340-5426
1340-5433
1340-5434
1340-5734
1340-5735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy
(°C)
Calibrated to Calibration service EN standard Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution (temperature)
(°C)
Resolution
(°C)
Sample rate
(s)
Sensor type Temperature reading range Temperature range
(°C)
Weight
(g)
Sample rate

54.20 €

1 Available 3 Days -501501-± 1Manufacturer's standards (no certificate)3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)EN 134851 x LR44 batteries125Complies with HACCP standards26-24850.10.1-NTC|NTC-50 up to 150 °C-50 to +150362 measurements per second

76.24 €

1 Available 3 Days -503500.8± 8-Manufacturer's standards (no certificate)3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)EN 13485CR 2032 button cell90Complies with HACCP standards20-421800.10.15T|Type-F-50 up to 350 °C-50 to +35045-

114.37 €

1 Available 12 Days -30+200---Manufacturer's standards (with certificate)-EN 13485--Complies with HACCP standards|IP65127-6016-----30 up to +200 °C-90-

442.72 €

1 Available 3 Days -504000.3-±0.3Manufacturer's standards (no certificate)3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)EN 13485CR2477 lithium button cell 3 V/1 Ah130Complies with HACCP standards22-541090.10.11Pt1000|Pt1000-50 up to 400 °C-50 to +40090-

622.00 €

1 Available 3 Days -502000.3--Manufacturer's standards (no certificate)----Complies with HACCP standards22360541090.1----50 up to 200 °C-540-

617.63 €

1 Available 82 Days -25500.3--Manufacturer's standards (no certificate)-----22360541090.1--Pt1000-25 up to 50 °C-540-

183.96 €

1 Available 9 Days -302200.5--ISO standards3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C)EN 13485Button cell type CR2032-Complies with HACCP standards20-381160.1--NTC-30 up to 220 °C-30 to +220 °C41-

65.03 €

1 Available 3 Days -30+2200.5--Manufacturer's standards (no certificate)-EN 13485Button cell type CR2032-Complies with HACCP standards20-381160.1--NTC-30 up to +220 °C-41-

Loading...

  1. 1

Basic information

Product type Probe thermometer (HACCP)

Tech Support