Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1023-2*2S21
Number of Positions | 4 | Connector Type | Socket strip. straight | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Contact spacing(mm) | 2.54 | |
Contact surface | Gold plated | Industrial goods | No | Manufacturer part # | DS1023-2*2S21 |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | No. of rows | 2 |
Pin diameter(mm) | 0.40 | Pin length (PCB)(mm) | 3 | Pin shape | Rectangular |
Pins per row | 2 | Product size (height)(mm) | 8.5 | Product size (width)(mm) | 5 |
Product size (length)(mm) | 5.08 | Product type | Receptacles (standard) | RoHS-compliant | Yes |
Separable | No | Socket type | Square | Type (manufacturer type) | DS1023-2*2S21 |
This page is FEMALE HEADER 2x2PIN DS1023-2*2S21, part number DS1023-2*2S21.
You can find the detail information about specifications and dimensions on part number DS1023-2*2S21.