Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1026-01-1*14S8BV
Number of Positions | 14 | Connector Type | Socket strip. straight | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Contact spacing(mm) | 2 | |
Contact surface | Gold plated | Industrial goods | No | Manufacturer part # | DS1026-01-1*14S8BV |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | No. of rows | 1 |
Pin length (PCB)(mm) | 2.70 | Pin shape | Rectangular | Pins per row | 14 |
Product size (height)(mm) | 4.3 | Product size (width)(mm) | 2.4 | Product size (length)(mm) | 28.5 |
Product type | Receptacles (standard) | RoHS-compliant | Yes | Separable | No |
Socket type | Square | Type (manufacturer type) | DS1026-01-1*14S8BV |
This page is FEMALE HEADER 1x14P DS1026-01-1*14S8BV, part number DS1026-01-1*14S8BV.
You can find the detail information about specifications and dimensions on part number DS1026-01-1*14S8BV.